Asset Monitoring Systems Solutions

OVERVIEW

For data driven power

In HV & Submarine power transmission grids cable systems represent a high-value asset to be preserved and each non-transmitted MW is a financial loss factor. As a consequence, Transmission System Operators are facing more and more challenges related to the complexity and reliability of their power transmission grids and these issues can be addressed only with the support of an extended, powerful and actual database.
In a world and at a time where and when such information was not available, we have been true forerunners and today we are the first and only operator in the cable industry capable of providing such an extended database to enable preserve the value of an electrical asset, be it a single cable system or an entire power grid.

PRY-CAM is a breakthrough technology that allows online, accurate and reliable measurements of key parameters, diagnosis and defect localization from remote.
PRY-CAM can help increase uptime and safety of electrical systems, enhance assets longevity and significantly reduce maintenance costs and risks by harnessing the extraordinary possibilities of data gathering and the Internet of Things.
PRY-CAM allows key parameters measurement and condition assessment data to be collected and stored via private Cloud, allowing effective maintenance strategies for electrical assets and learning for continuous improvement.
PRY-CAM is faster, more data driven and more effective than ever before, solving problems today and delivering learning for tomorrow.
Thanks to our cable systems DNA we have developed the most powerful diagnostics tools and transitioned to the new role of cable system integrator and data provider: this is why we are a world leader.

The PRY-CAM family

The PRY-CAM family features a range of cutting-edge products covering the key aspects of condition assessment and monitoring of electrical systems.

Suitable for any electrical equipment from 3 kV to 600 kV.

USE ON HV AND MV EQUIPMENT

CABLES – JOINTS – TERMINATIONS – SWITCHGEAR – TRANSFORMERS - ELECTRICAL MACHINES

TO DETECT - TO MONITOR - TO LOCALISE - TO PREVENT

Every PRY-CAM product is conceived based on four main pillars:

  • Identification of parameter to measure and development of the suitable device

  • Data acquisition and transmission

  • Cloud platform storage

  • Machine learning

Contact us

Select contacts by department


Prysmian Electronics Srl

Prysmian Electronics Srl

Via Chiese 6, 20126 Milan Italy